SNVSCF2 November 2025 LM65680
PRODUCTION DATA
The LM65680/60/40 includes a power-good function to simplify supply sequencing and supervision in a system. Use the power-good function to enable downstream circuits supplied by the LM65680/60/40, to control downstream protection circuits such as load switches, or to turn on sequenced supplies.
PG monitors the output voltage with a window comparator through FB for adjustable-output settings and through BIAS for fixed-output configurations. PG switches to a high impedance, open-drain state when the output voltage is in regulation. When the output voltage is outside of a ±5% range from the voltage setpoint, PG is driven low, thus warning the system of an output overvoltage or undervoltage condition. A 114µs deglitch filter on the PG falling edge prevents false tripping of PG during transients. When the output voltage recovers to within the regulation window, a 2ms filter on the PG rising edge provides additional processing time for downstream components.
TI recommends using a 100kΩ pullup resistor from PG to the relevant rail, which is less than 30V. PG asserts low during soft start and when the LM65680/60/40 is disabled.