SNVSCF2 November 2025 LM65680
PRODUCTION DATA
The LM65680/60/40 converter has a soft-start feature that slowly ramps the target regulation voltage to gradually reach the steady-state operating point, thus preventing output voltage overshoot and high inrush current at the input during start-up. The device initiates soft start based on any of these conditions:
The simplest way to use the LM65680/60/40 is to leave the SS pin open for a fixed soft-start time of 5.3ms. In applications with high output capacitance, high output voltage, or other special requirements, extend the soft-start time with a capacitor from SS to PGND. Use Equation 56 or refer to Figure 7-7 to select a value for CSS based on a desired soft-start time, tSS.
For example, for a desired soft-start time of 12ms, Equation 56 gives the a value for CSS of 200nF. Select 220nF as the closest standard value.
Upon initiating soft start, the device takes the following actions:
Together, these actions provide a start-up profile with limited inrush current and allow high output capacitance and high loading conditions such that the device can approach current limit during start-up without triggering hiccup. See Figure 7-8.