Unless otherwise specified, VIN =
48V, VOUT = 12V, IOUT = 8A, FSW = 400kHz, TA =
25°C, FPWM.
Figure 8-27 Efficiency vs IOUT
Figure 8-29 Load Transient
Response, 0A to 8A
Figure 8-31 Load Transient
Response, 0A to 8A
Figure 8-33 Full-Load
Switching
Figure 8-35 VOUT
Ripple
| VIN ramped
at 10V/ms |
1.5Ω constant-resistance
load |
Figure 8-37 VIN
Start-up Characteristic
| 1.5Ω constant-resistance load |
Figure 8-39 Enable ON
CharacteristicFigure 8-28 Efficiency vs
IOUT, AUTO
Figure 8-30 Load Transient
Response, 4A to 8A
Figure 8-32 Hiccup Mode and Short Circuit
Recovery
Figure 8-34 No-Load
Switching, AUTO
Figure 8-36 VOUT
Ripple, No Load, AUTO
| 1.5Ω constant-resistance load |
Figure 8-38 VIN
Shutdown Characteristic
| 1.5Ω constant-resistance load |
Figure 8-40 Enable OFF
Characteristic