SNVSCF2 November 2025 LM65680
PRODUCTION DATA
Figure 8-26 shows the schematic diagram of a single-output synchronous buck regulator with an output voltage of 12V and a rated load current of 8A. Based on a nominal input voltage of 48V that ranges from 18V to 65V, the target full-load efficiency for this example is 95%.