SNVSCF2 November 2025 LM65680
PRODUCTION DATA
For a DC/DC regulator to be useful over a particular temperature range, the package must allow for the efficient removal of the heat produced while keeping the junction temperature within rated limits. The LM65680/60/40 converter is available in a small 4.5mm × 4.5mm 26-pin Enhanced HotRod QFN package to cover a range of application requirements. The Section 6.4 table summarizes the thermal metrics of this package, with related detail provided by the Semiconductor and IC Package Thermal Metrics application note.
The 26-pin eQFN package offers a means of removing heat from the semiconductor die through the exposed thermal pad at the base of the package. This exposed pad connects thermally to the substrate of the LM65680/60/40 (ground). This connection allows a significant improvement in heatsinking, and the PCB must be designed with thermal lands, thermal vias, and one or more ground planes to complete the heat removal subsystem. The exposed pad of the LM65680/60/40 solders to the ground-connected copper land on the PCB directly underneath the device package, reducing the IC thermal resistance to a very low value.
Preferably, use a four-layer board with 2oz copper thickness for all layers to provide low impedance, proper shielding and lower thermal resistance. Numerous vias with a 0.3mm diameter connected from the thermal land (and from the area around the PGND pins) to the internal and solder-side ground planes are vital to promote heat transfer. In a multi-layer PCB design, a solid ground plane locates on the PCB layer below the power-stage components. Not only does this placement provide a plane for the power-stage currents to flow, but this placement also represents a thermally conductive path away from the heat-generating devices.
TI recommends providing adequate device heatsinking by using vias near the PGND and VIN pins to connect to the system ground plane or VIN strap, both of which dissipate heat. Use as much copper as possible for the system ground plane on the top and bottom layers and avoid plane cuts and bottlenecks for the heat flow to optimize heat spreading.