SNVSCF2 November 2025 LM65680
PRODUCTION DATA
| GENERAL PART NUMBER | ORDERABLE PART NUMBER | INPUT VOLTAGE RANGE | RATED CURRENT | TI FUNCTIONAL-SAFETY CLASSIFICATION(2) | LEVEL SHIFTERS FOR IBB |
|---|---|---|---|---|---|
| LM65680 | LM65680RZYR | 3.5V to 65V | 8A | Functional safety-capable | No |
| LM65660(1) | LM65660RZYR | 6A | |||
| LM65640(1) | LM65640RZYR | 4A | |||
| LM68680(1) | LM68680FRZYR | 3.5V to 65V | 8A | SIL 2 functional safety-compliant | No |
| LM68660(1) | LM68660FRZYR | 6A | |||
| LM67680(1) | LM67680RZYR | 3.8V to 65V | 8A | Functional safety-capable | Yes |
| LM67660(1) | LM67660RZYR | 6A | |||
| LM67640(1) | LM67640RZYR | 4A |