SNVSAL1C December 2017 – June 2021 LP87702-Q1
PRODUCTION DATA
Use ceramic capacitors, X7R or X7T types; do not use Y5V or F. Place the output capacitor as close as possible to the device's VOUT_BST pin and PGND_BST pin. DC bias voltage characteristics of ceramic capacitors must be considered. DC bias characteristics vary from manufacturer to manufacturer, and DC bias curves should be requested from them as part of the capacitor selection process. These capacitors must be selected with sufficient capacitance and sufficiently low ESR and ESL to support load transients. See Table 9-7.
| MANUFACTURER | PART NUMBER | VALUE | CASE SIZE | DIMENSIONS L×W×H (mm) | VOLTAGE RATING |
|---|---|---|---|---|---|
| Murata | GCM31CR71A226KE02 | 22 µF (10%) | 1206 | 3.2 × 1.6 × 1.6 | 10 V |