SNVSAL1C December 2017 – June 2021 LP87702-Q1
PRODUCTION DATA
The buck converters can be enabled when the device is in STANDBY or ACTIVE state. There are two ways to enable and disable the buck converters:
Similarly there are two ways to enable and disable the boost converter:
If the ENx control pin is used to enable and disable, then the delay from the control signal rising edge to start-up is set by BUCKx_STARTUP_DELAY[3:0] bits in BUCKx_DELAY register and BOOST_STARTUP_DELAY[3:0] bits in BOOST_DELAY register. The delay from falling edge of control signal to shutdown is set by BUCKx_SHUTDOWN_DELAY[3:0] bits in BUCKx_DELAY register and BOOST_SHUTDOWN_DELAY[3:0] bits in BOOST_DELAY register. The delays are valid only when ENx pin control is used, not when converters are enabled by I2C write to BUCKx_EN and BOOST_EN bits.
The control of the converters (with 0-ms delays) is shown in Table 8-3.
| BUCKx_EN / BOOST_EN | BUCKx_EN_PIN_CTRL / BOOST_EN_PIN_CTRL | EN1 PIN | EN2 PIN | EN3 PIN | BUCKx OUTPUT VOLTAGE / BOOST OUTPUT VOLTAGE | |
|---|---|---|---|---|---|---|
| Enable or disable control with BUCKx_EN/BOOST_EN bit | 0 | Don't Care | Don't Care | Don't Care | Don't Care | Disabled |
| 1 | 00 | Don't Care | Don't Care | Don't Care | BUCKx_VSET[7:0] / BOOST_VSET[1:0] | |
| Enable or disable control with EN1 pin | 1 | 01 | Low | Don't Care | Don't Care | Disabled |
| 1 | 01 | High | Don't Care | Don't Care | BUCKx_VSET[7:0] / BOOST_VSET[1:0] | |
| Enable/disable control with EN2 pin | 1 | 10 | Don't Care | Low | Don't Care | Disabled |
| 1 | 10 | Don't Care | High | Don't Care | BUCKx_VSET[7:0] / BOOST_VSET[1:0] | |
| Enable or disable control with EN3 pin | 1 | 11 | Don't Care | Don't Care | Low | Disabled |
| 1 | 11 | Don't Care | Don't Care | High | BUCKx_VSET[7:0] / BOOST_VSET[1:0] |
Figure 8-4 shows how the BUCKx converter is enabled by an ENx pin or by I2C write access. The soft-start circuit limits the in-rush current during start-up. The output voltage increase rate is typically 30 mV/μsec during soft start. The output voltage becomes slew-rate controlled when the output voltage rises to 0.35-V level. If there is a short circuit at the output and the output voltage does not increase above a 0.35-V level in 1 ms, the converter is disabled, and interrupt is set. When the output voltage rises above the undervoltage power-good threshold level the BUCKx_PG_INT interrupt flag in the INT_BUCK register is set.
Power-good thresholds are defined by BUCKx_WINDOW bits. A PGOOD_WINDOW bit in PGOOD_CTRL register sets the detection method for the valid buck output voltage, either undervoltage detection or undervoltage and overvoltage detection. The powergood interrupt flag can be masked using the BUCKx_PGR_MASK bit in the BUCK_MASK register when reaching the valid output voltage. The power-good interrupt flag can also be generated when the output voltage becomes invalid. The interrupt mask for invalid output voltage detection is set by BUCKx_PGF_MASK bit in BUCK_MASK register. When the window monitoring (under and overvoltage monitoring) is selected, the mask bits apply when voltage is crossing either threshold. A BUCKx_PG_STAT bit in BUCK_STAT register shows always the validity of the output voltage; '1' means valid, and '0' means invalid output voltage.
Figure 8-4 Buck Converter Enable and DisableFigure 8-5 shows how the boost converter is enabled by an ENx pin or by I2C write access. The soft-start circuit limits the in-rush current during start-up. The output voltage increase rate is less than 100 mV/μsec during soft start. If there is a short circuit at the output and the output voltage does not reach the input voltage level in 1 ms, the converter is disabled, and the interrupt is set. When the output voltage reaches the power-good threshold level, the BOOST_PG_INT interrupt flag in INT_BOOST register is set.
Power-good thresholds are defined by BOOST_WINDOW bits. A PGOOD_WINDOW bit in PGOOD_CTRL register sets the detection method for the valid boost output voltage, either undervoltage detection or undervoltage and overvoltage detection. The power-good interrupt flag, when reaching valid output voltage, can be masked using BOOST_PGR_MASK bit in BOOST_MASK register. The power-good interrupt flag can also be generated when the output voltage becomes invalid. The interrupt mask for invalid output voltage detection is set by the BOOST_PGF_MASK bit in BOOST_MASK register. A BOOST_PG_STAT bit in the BOOST_STAT register always shows the validity of the output voltage; '1' means valid and '0' means invalid output voltage.
The ENx input pins have integrated pulldown resistors. The pulldown resistors are enabled by default and host can disable those with ENx_PD bits in CONFIG register.
Figure 8-5 Boost Converter Enable and Disable