SNVSAL1C December 2017 – June 2021 LP87702-Q1
PRODUCTION DATA


| VIN = 5 V |

| VOUT = 1 V |


| RLOAD = 1 Ω |

| VOUT = 1.2 V | IOUT = 500 mA |

| VOUT = 1.2 V |

| IOUT = 0 A → 3 A → 0 A | TR = TF = 1 µs | VOUT = 1 V |

| IOUT = 0 A → 3 A → 0 A | TR = TF = 1 µs | VOUT = 1 V |


| IOUT = 0.1 A |

| RLOAD = 50 Ω |

| IOUT = 0.1 A |

| VIN = 3.3 V |

| VOUT = 1 V |


| IOUT = 0 A |

| RLOAD = 1 Ω |

| VOUT = 1.2 V | IOUT = 10 mA |

| VOUT = 1.2 V | |||

| IOUT = 0 A → 3 A → 0 A | TR = TF = 1 µs | VOUT = 1.2 V |

| VOUT = 1.2 V |


| IOUT = 0 A |

| RLOAD = 50 Ω |

| IOUT = 0 A → 0.25 A → 0 A | TR = TF = 1 µs |