SNVSA21H May 2014 – April 2025 LP8860-Q1
PRODUCTION DATA
| ADDRESS (HEX) | DATA (HEX) |
|---|---|
| 60 61 62 63 64 65 66 67 68 69 6A 6B 6C 6D 6E 6F 70 71 72 73 74 75 76 77 78 | EF FF DC D0 DF E5 F0 77 77 71 3F B7 17 EF B0 87 CE 07 E5 DF 75 86 DC FF 3E |
| DESIGN PARAMETER | VALUE |
|---|---|
| VIN voltage range | 3 V to 40 V |
| VDD voltage | 5 V |
| Charge pump | Disabled |
| Brightness Control | PWM |
| Output configuration | Mode0, OUT1 to OUT4 in display mode, phase shift 90° |
| LED string current | OUT1 to OUT4 - 100 mA |
| External current set resistor | Disabled |
| Boost frequency | 2.2 MHz |
| Inductor | 4.7 µH to 22 µH, at least 6-A saturation current |
| Input/Output capacitors | 2 × 10-μF ceramic |
| Current dimming with external NTC | Disabled |