SNVSA21H May 2014 – April 2025 LP8860-Q1
PRODUCTION DATA
Figure 7-1 shows the typical application for the LP8860-Q1 with factory-programmed settings. It supports 4 LED strings in display mode with a 90° phase shift. Brightness control register is used for LED dimming by using conventional PWM dimming method. VDD voltage is 5 V, charge pump is disabled, and boost switching frequency is 303 kHz.
Figure 7-1 VDD = 5 V, I2C, 4 LED Outputs in Display Mode