SNVSA21H May 2014 – April 2025 LP8860-Q1
PRODUCTION DATA
The LP8860-Q1 supports 2 different interface modes:
The user can define the interface mode by IF pin as shown in Table 6-20. The LP8860-Q1 detects interface mode selection during start-up. When the device is in normal mode, the IF signal does not affect the interface selection.
| IF PIN | INTERFACE |
|---|---|
| GND | I2C |
| VDDIO | SPI |