SNVSA21H May 2014 – April 2025 LP8860-Q1
PRODUCTION DATA
Address 0x0D
Reset value loaded during start-up from EEPROM
| CONFIGURATION | |||||||
|---|---|---|---|---|---|---|---|
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | DRV_LED_CURRENT_SCALE[2:0] | EN_ADVANCED _SLOPE | PWM_SLOPE[2:0] | ||||
| Name | Bit | Access | Description | ||||
|---|---|---|---|---|---|---|---|
| DRV_LED_CURRENT_SCALE[2:0] | 6:4 | R/W | Scales the maximum LED current when EN_EXT_LED_CUR_CTRL = 0 Effective for display and cluster mode. 000 = 25 mA 001 = 30 mA 010 = 50 mA 011 = 60 mA 100 = 80 mA 101 = 100 mA 110 = 120 mA 111 = 150 mA | ||||
| EN_ADVANCED_SLOPE | 3 | R/W | Enable for advanced slope (smooth brightness change) 0 = Linear slope used only 1 = Advanced slope used | ||||
| PWM_SLOPE[2:0] | 2:0 | R/W | Linear brightness sloping time (typical) 000 = 0 ms 001 = 1 ms 010 = 2 ms 011 = 52 ms 100 = 105 ms 101 = 210 ms 110 = 315 ms 111 = 511 ms | ||||