SNVSA21H May 2014 – April 2025 LP8860-Q1
PRODUCTION DATA
Unless otherwise specified: L= 22µH (IHLP-5050FDER220M5A), CIN = 2 × 10µF ceramic and 33µF electrolytic, COUT = 2 × 10µF ceramic and 33µF electrolytic, Q = IPD25N06S4L-30-ND, D = SS5P10-M3/86A, VDD = 5V, charge pump disabled, T = 25°C

| ƒSW = 303kHz | 8 LEDs/string | 150mA/string |
| 4 strings |

| ƒSW = 303kHz | Adaptive voltage control off | ||

| ƒSW = 303kHz | 8 LEDs/string | 150mA/string |
| 4 strings | Phase shift 90° | ƒLED_PWM = 4.9kHz |

| ƒSW = 2.2MHz | 8 LEDs/string | 100mA/string |
| 4 strings |


| fSW = 2.2MHz | 8 LEDs/string | 100mA/string |
| 4 strings | Phase shift 90° | fLED_PWM= 4.9kHz |