SNVSA21H May 2014 – April 2025 LP8860-Q1
PRODUCTION DATA
| ADDRESS (HEX) | DATA (HEX) |
|---|---|
| 60 61 62 63 64 65 66 67 68 69 6A 6B 6C 6D 6E 6F 70 71 72 73 74 75 76 77 78 | ED DF DC F0 DF E5 F2 77 77 71 3F B7 17 EF B0 87 CE 72 E5 DF 35 06 DC FF 3E |
| DESIGN PARAMETER | VALUE |
|---|---|
| VIN voltage range | 3 V to 40 V |
| VDD voltage | 5 V |
| Charge pump | Disabled |
| Brightness Control | I2C |
| Output configuration | Mode 1, OUT1 to OUT4 are in display mode (phase shift 90°) |
| LED string current | 130 mA |
| External current set resistor | Disabled |
| Boost frequency | 303 kHz |
| Inductor | 22 μH to 33 μH, at least 9-A saturation current |
| Input/Output capacitors | 10 μF ceramic and 33 μF electrolytic |
| RISENSE | 20 mΩ |
| RSENSE | 25 mΩ |
| Current dimming with external NTC | Disabled |