SNVSA21H May 2014 – April 2025 LP8860-Q1
PRODUCTION DATA
The LP8860-Q1 LED outputs can be configured to display or cluster mode. The following sections describe display mode options. Cluster mode is a special mode with individually controlled LED outputs. See Section 6.3.5 section for details.
The LP8860-Q1 controls the brightness of the display with conventional PWM or with Hybrid PWM and Current dimming. Brightness control is received either from PWM input pin or from I2C/SPI register bits. The brightness source is selected with <BRT_MODE[1:0]> bits as follows:
| BRT_MODE[1:0] | BRIGHTNESS CONTROL |
|---|---|
| 00 | PWM input duty cycle |
| 01 | PWM input duty cycle x Brightness register |
| 10 | Brightness register |
| 11 | PWM direct control (PWM in = PWM out) |