SNVSA21H May 2014 – April 2025 LP8860-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| POWER SUPPLIES | ||||||
| IQ | Shutdown supply current for VDD | Device disabled, VDDIO/EN = 0V | 1 | 5 | μA | |
| Active supply current for VDD, VDD = 5V | Backlight enabled (no load), boost enabled, PLL and CP disabled, DRV_LED_BIAS_CTRL[1:0] = 10 , boost ƒSW = 300kHz | 2.5 | 6 | mA | ||
| Backlight enabled (no load), boost enabled, CP disabled, ƒPLL = 10MHz, DRV_LED_BIAS_CTRL[1:0] = 11, boost ƒSW = 400kHz | 4.5 | 15 | ||||
| VVDD_POR_R | Power-on reset rising threshold | 2.2 | V | |||
| VVDD_POR_F | Power-on reset falling threshold | 1.1 | ||||
| TTSD | Thermal shutdown threshold | 150 | 165 | 180 | °C | |
| TTSD_THR | Thermal shutdown hysteresis | 30 | ||||
| INTERNAL OSCILLATOR | ||||||
| ƒOSC | Frequency | 10 | MHz | |||
| Frequency accuracy | –7% | 7% | ||||