SNVSA21H May 2014 – April 2025 LP8860-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ILOAD | Maximum continuous load current | VIN = 6V, VBOOST = 48V (ƒSW = 303kHz) | 600 | mA | ||
| VIN = 3V, VBOOST = 30V (ƒSW = 1.1MHz) | 150 | |||||
| VIN = 3V, VBOOST = 30V (ƒSW = 2.2MHz) | 100 | |||||
| VOUT/VIN | Conversion ratio | 10 | ||||
| ƒSW | Switching frequency (central frequency if spread spectrum is enabled) | BOOST_FREQ = 000 BOOST_FREQ = 001 BOOST_FREQ = 010 BOOST_FREQ = 011 BOOST_FREQ = 100 BOOST_FREQ = 101 BOOST_FREQ = 110 BOOST_FREQ = 111 |
–7% | 100 200 303 400 629 800 1100 2200 |
7% | kHz |
| tBOOST START-UP | Start-up time (1) | 50 | ms | |||
| IMAX | SW current limit | RSENSE = 25mΩ | A | |||
| BOOST_IMAX_SEL=000 BOOST_IMAX_SEL=001 BOOST_IMAX_SEL=010 BOOST_IMAX_SEL=011 BOOST_IMAX_SEL=100 BOOST_IMAX_SEL=101 BOOST_IMAX_SEL=110 BOOST_IMAX_SEL=111 |
2 3 4 5 6 7 8 9 |
|||||
| VGD | Gate driver output voltage | 0 | 11 | V | ||
| IGD_SOURCE_PEAK | Gate driver peak current, sourcing | BOOST_DRIVER_SIZE[1:0] = 11 BOOST_GD_VOLT = 1 VDD= 5V, VCPUMP = 10V FET SQ4850EY |
1.7 | A | ||
| IGD_SINK_PEAK | Gate driver peak current, sinking | 1.5 | ||||