SNVSA21H May 2014 – April 2025 LP8860-Q1
PRODUCTION DATA
The LP8880-Q1 needs only a few external components for basic functionality if material cost and PCB area for a LP8860-Q1-based solution need to be minimized. In this example the power-line FET is removed, as is input current sensing. External synchronization functions are disabled.
Figure 7-14 Solution With Minimum External Components