SNVSA21H May 2014 – April 2025 LP8860-Q1
PRODUCTION DATA
Figure 7-8 shows the application for LED strings in Display mode (OUT1 and OUT2) and Cluster mode (OUT3 and OUT4). External powering must be used for Cluster-mode LED strings. VDD voltage is 3.3 V, and the charge pump for gate driver powering is enabled.
Figure 7-8 VDD = 3.3V, SPI, 2 Outputs in Display Mode, 2 in Cluster Mode Schematic