SNVSA21H May 2014 – April 2025 LP8860-Q1
PRODUCTION DATA
| ADDR | REGISTER | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
|---|---|---|---|---|---|---|---|---|---|
| 0x00 | DISP_CL1_BRT | DISP_CL1_BRT[15:8] | |||||||
| 0x01 | DISP_CL1_BRT[7:0] | ||||||||
| 0x02 | DISP_CL1_CURRENT | RESERVED | DISP_CL1_CURRENT[11:8] | ||||||
| 0x03 | DISP_CL1_CURRENT[7:0] | ||||||||
| 0x04 | CL2_BRT | RESERVED | CL2_BRT[12:8] | ||||||
| 0x05 | CL2_BRT[7:0] | ||||||||
| 0x06 | CL2_CURRENT | CL2_CURRENT[7:0] | |||||||
| 0x07 | CL3_BRT | RESERVED | CL3_BRT[12:8] | ||||||
| 0x08 | CL3_BRT[7:0] | ||||||||
| 0x09 | CL3_CURRENT | CL3_CURRENT[7:0] | |||||||
| 0x0A | CL4_BRT | RESERVED | CL4_BRT[12:8] | ||||||
| 0x0B | CL4_BRT[7:0] | ||||||||
| 0x0C | CL4_CURRENT | CL4_CURRENT[7:0] | |||||||
| 0x0D | CONFIGURATION | RESERVED | DRV_LED_CURENT_SCALE[2:0] | EN_ADVANCED_ SLOPE | PWM_SLOPE[2:0] | ||||
| 0x0E | STATUS | RESERVED | BRT_SLOPE_ DONE | TEMP_RES_ MISSING | EXT_TEMP_ FLAG_L | EXT_TEMP_ FLAG_H | |||
| 0x0F | FAULT | RESERVED | VIN_OVP | VIN_UVLO | TSD | BOOST_OCP | BOOST_OVP | PL_FET_ FAULT | CP_2X_ FAULT |
| 0x10 | LED FAULT | RESERVED | OPEN_LED | SHORT_LED | LED_FAULT[4:1] | ||||
| 0x11 | FAULT CLEAR | RESERVED | CLEAR_FAULTS | ||||||
| 0x12 | ID | FULL_LAYER_REVISION | METAL_REVISION | ||||||
| 0x13 | TEMP MSB | RESERVED | TEMP[10:8] | ||||||
| 0x14 | TEMP LSB | TEMP[7:0] | |||||||
| 0x15 | DISP LED CURRENT | RESERVED | LED_CURRENT[11:8] | ||||||
| 0x16 | LED_CURRENT[7:0] | ||||||||
| 0x17 | DISP LED PWM | PWM[15:8] | |||||||
| 0x18 | PWM[7:0] | ||||||||
| 0x19 | EEPROM_CNTRL | EE_READY | RESERVED | EE_PROG | EE_READ | ||||
| 0x1A | EEPROM_UNLOCK | EEPROM_UNLOCK_CODE[7:0] | |||||||
| ADDR | REGISTER | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
|---|---|---|---|---|---|---|---|---|---|
| 0x60 | EEPROM REG 0 | EXT_TEMP_MINUS[1:0] | DRV_LED_BIAS_CTRL[1:0] | LED_CURRENT_CTRL[11:8] | |||||
| 0x61 | EEPROM REG 1 | LED_CURRENT_CTRL[7:0] | |||||||
| 0x62 | EEPROM REG 2 | RESERVED | EN_STEADY_ DITHER | PWM_INPUT_HYSTERESIS[1:0] | EN_ADVANCED_SLOPE | PWM_SLOPE[2:0] | |||
| 0x63 | EEPROM REG 3 | EN_DISPAY_LED_ FAULT | DRV_LED_CURRENT_SCALE[2:0] | LED_STRING_CONF[2:0] | EN-PWM_I | ||||
| 0x64 | EEPROM REG 4 | EN_CL_LED_ FAULT | DRV_LED_COMP_HYST[1:0] | DRV_LED_FAULT_THR[1:0] | DRV_HEADR[2:0] | ||||
| 0x65 | EEPROM REG 5 | I_SLOPE[2:0] | PWM_RESOLUTION[1:0] | DITHER[2:0] | |||||
| 0x66 | EEPROM REG 6 | RESERVED | GAIN_CTRL[2:0] | DRV_EN_EXT_ LED_CUR_CTR | DRV_EN_SPLIT_FET | BRT_MODE[1:0] | |||
| 0x67 | EEPROM REG 7 | DRV_OUT2_CORR[3:0] | DRV_OUT1_CORR[3:0] | ||||||
| 0x68 | EEPROM REG 8 | DRV_OUT4_CORR[3:0] | DRV_OUT3_CORR[3:0] | ||||||
| 0x69 | EEPROM REG 9 | EXT_TEMP_GAIN[3:0] | BL_COMP_FILTER_SEL[3:0] | ||||||
| 0x6A | EEPROM REG 10 | EXT_TEMP_I_ DIMMING_EN | NMOS_PLFET_ EN | SOFT_START_SEL[1:0] | PL_SD_LEVEL[1:0] | PL_SD_SINK_LEVEL[1:0] | |||
| 0x6B | EEPROM REG 11 | SLOW_PLL_DIV[12:5] | |||||||
| 0x6C | EEPROM REG 12 | EN_SYNC | PWM_SYNC | PWM_ COUNTER_ RESET | SLOW_PLL_DIV[4:0] | ||||
| 0x6D | EEPROM REG 13 | R_SELL[1:0] | SEL_DIVIDER | EN_PLL | SYNC_PRE_DIVIDER[3:0] | ||||
| 0x6E | EEPROM REG 14 | RESERVED | SYNC_TYPE | PWM_FREQ[3:0] | |||||
| 0x6F | EEPROM REG 15 | MASK_BOOST_ OVP_FSM | MASK_BOOST_ OCP_FSM | MASK_OVP_ FSM | MASK_VIN_ UVLO | UVLO_LEVEL[1:0] | OVP_LEVEL[1:0] | ||
| 0x70 | EEPROM REG 16 | RESERVED | BOOST_EN_ IRAMP _SU_ DELAY | BOOST_EXT_ CLK_SEL | BOOST_IMAX_SEL[2:0] | BOOST_GD_ VOLT | |||
| 0x71 | EEPROM REG 17 | BOOST_EN_ SPREAD_ SPECTRUM | BOOST_SEL_IND[1:0] | BOOST_SEL_IRAMP[1:0] | BOOST_FREQ_SEL[2:0] | ||||
| 0x72 | EEPROM REG 18 | BOOST_DRIVER_SIZE[1:0] | EN_ADAP | EN_JUMP | BRIGHTNESS_JUMP_THRES[1:0] | JUMP_STEP_SIZE[1:0] | |||
| 0x73 | EEPROM REG 19 | RESERVED | BOOST_INITIAL_VOLTAGE[5:0] | ||||||
| 0x74 | EEPROM REG 20 | BOOST_SEL_LLC[1:0] | BOOST_SEL_JITTER_FILTER[1:0] | BOOST_SEL_I[1:0] | BOOST_SEL_P[1:0] | ||||
| 0x75 | EEPROM REG 21 | BOOST_OFFTIME_SEL[1:0] | BOOST_BLANKTIME_SEL[1:0] | RESERVED | BOOST_VO_SLOPE_CTRL[2:0] | ||||
| 0x76 | EEPROM REG 22 | VDD_UVLO_LEVEL | RESERVED | CP_2X_CLK[1:0] | CP_2X_EN | SQW_PULSE_ GEN_EN | |||
| 0x77 | EEPROM REG 23 | EXT_TEMP_LEVEL_HIGH[3:0] | EXT_TEMP_LEVEL_LOW[3:0] | ||||||
| 0x78 | EEPROM REG 24 | INT_TEMP_LIM[1:0] | EXT_TEMP_PERIOD[4:0] | EXT_TEMP_ COMP_EN | |||||