SLAS865F October 2014 – December 2021 MSP430FR4131 , MSP430FR4132 , MSP430FR4133
PRODUCTION DATA
Table 9-26 lists the Device IDs of the MSP430FR413x devices. Table 9-27 lists the contents of the device descriptor tag-length-value (TLV) structure for the MSP430FR413x devices.
| DEVICE | DEVICE ID | |
|---|---|---|
| 1A04h | 1A05h | |
| MSP430FR4133 | F0h | 81h |
| MSP430FR4132 | F1h | 81h |
| MSP430FR4131 | F2h | 81h |
| DESCRIPTION | MSP430FR413x | ||
|---|---|---|---|
| ADDRESS | VALUE | ||
| Information Block | Info length | 1A00h | 06h |
| CRC length | 1A01h | 06h | |
| CRC value(2) | 1A02h | Per unit | |
| 1A03h | Per unit | ||
| Device ID | 1A04h | See Table 9-26 | |
| 1A05h | |||
| Hardware revision | 1A06h | Per unit | |
| Firmware revision | 1A07h | Per unit | |
| Die Record | Die Record Tag | 1A08h | 08h |
| Die Record length | 1A09h | 0Ah | |
| Lot Wafer ID | 1A0Ah | Per unit | |
| 1A0Bh | Per unit | ||
| 1A0Ch | Per unit | ||
| 1A0Dh | Per unit | ||
| Die X position | 1A0Eh | Per unit | |
| 1A0Fh | Per unit | ||
| Die Y position | 1A10h | Per unit | |
| 1A11h | Per unit | ||
| Test Result | 1A12h | Per unit | |
| 1A13h | Per unit | ||
| ADC Calibration | ADC Calibration Tag | 1A14h | 11h |
| ADC Calibration Length | 1A15h | 08h | |
| ADC Gain Factor | 1A16h | Per unit | |
| 1A17h | Per unit | ||
| ADC Offset | 1A18h | Per unit | |
| 1A19h | Per unit | ||
| ADC 1.5-V Reference Temperature Sensor 30°C | 1A1Ah | Per unit | |
| 1A1Bh | Per unit | ||
| ADC 1.5-V Reference Temperature Sensor 85°C | 1A1Ch | Per unit | |
| 1A1Dh | Per unit | ||
| Reference and DCO Calibration | Calibration Tag | 1A1Eh | 12h |
| Calibration Length | 1A1Fh | 04h | |
| 1.5-V Reference Factor | 1A20h | Per unit | |
| 1A21h | Per unit | ||
| DCO Tap Settings for 16 MHz, Temperature 30°C(1) | 1A22h | Per unit | |
| 1A23h | Per unit | ||