SLAS865F October 2014 – December 2021 MSP430FR4131 , MSP430FR4132 , MSP430FR4133
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VOH | High-level output voltage | I(OHmax) = –3 mA(1) | 2 V | 1.4 | 2.0 | V | |
| I(OHmax) = –5 mA(1) | 3 V | 2.4 | 3.0 | ||||
| VOL | Low-level output voltage | I(OLmax) = 3 mA(1) | 2 V | 0.0 | 0.60 | V | |
| I(OHmax) = 5 mA(1) | 3 V | 0.0 | 0.60 | ||||
| fPort_CLK | Clock output frequency | CL = 20 pF(2) | 2 V | 16 | MHz | ||
| 3 V | 16 | ||||||
| trise,dig | Port output rise time, digital only port pins | CL = 20 pF | 2 V | 10 | ns | ||
| 3 V | 7 | ||||||
| tfall,dig | Port output fall time, digital only port pins | CL = 20 pF | 2 V | 10 | ns | ||
| 3 V | 5 | ||||||