SLAS865F October 2014 – December 2021 MSP430FR4131 , MSP430FR4132 , MSP430FR4133
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| feUSCI | eUSCI input clock frequency | Internal: SMCLK, MODCLK External: UCLK Duty cycle = 50% ±10% | 2 V, 3 V | 16 | MHz | |
| fBITCLK | BITCLK clock frequency (equals baud rate in Mbaud) | 2 V, 3 V | 5 | MHz | ||
Section 8.12.6.2 lists the switching characteristics of the eUSCI in UART mode.