SLOS224J July 1999 – February 2024 THS4031 , THS4032
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
DYNAMIC PERFORMANCE | ||||||||
BW | Unity gain bandwidth | VCC = ±15 V, closed loop | 100(1) | 120 | MHz | |||
Small-signal bandwidth (–3 dB) |
Gain = –1 or 2 | VCC = ±15 V | 100 | MHz | ||||
VCC = ±5 V | 90 | |||||||
Bandwidth for 0.1-dB flatness | Gain = –1 or 2 | VCC = ±15 V | 9 | MHz | ||||
VCC = ±5 V | 9 | |||||||
Full power bandwidth(2) | VCC = ±15 V, VO(pp) = 20 V | 1.6 | MHz | |||||
VCC = ±5 V, VO(pp) = 5 V | 5.1 | |||||||
SR | Slew rate | 80(1) | 100 | V/μs | ||||
tS | Settling time to 0.1% | Gain = –1 | VCC = ±15 V, 5-V step | 70 | ns | |||
VCC = ±5 V, 2.5-V step | 55 | |||||||
Settling time to 0.01% | Gain = –1 | VCC = ±15 V, 5-V step | 90 | ns | ||||
VCC = ±5 V, 2.5-V step | 80 | |||||||
THD+N | Total harmonic distortion + noise | Gain = 1, RL = 2 kΩ, f = 1 kHz, BW = 80 kHz |
VCC = ±15 V, VO=3 VRMS | –137 | dB | |||
0.000014 | % | |||||||
VCC = ±5 V, VO=1 VRMS | –130 | dB | ||||||
0.00003 | % | |||||||
Gain = 2, RL = 2 kΩ, f = 1 kHz, BW = 80 kHz |
VCC = ±15 V, VO=3 VRMS | –133 | dB | |||||
0.000022 | % | |||||||
VCC = ±5 V, VO=1 VRMS | –124 | dB | ||||||
0.00006 | % | |||||||
IMD | Intermodulation distortion | G = 1, RL = 2 kΩ, VO=1 VRMS, SMPTE/DIN two-tone, 4:1 (60 Hz and 7 kHz) | VCC = ±15 V, VO=3 VRMS | –130 | dB | |||
0.000032 | % | |||||||
VCC = ±5 V, VO=1 VRMS | –126 | dB | ||||||
0.00005 | % | |||||||
G =2, RL = 2 kΩ, SMPTE/DIN two-tone, 4:1 (60 Hz and 7 kHz) | VCC = ±15 V, VO=3 VRMS | –126 | dB | |||||
0.00005 | % | |||||||
VCC = ±5 V, VO=1 VRMS | –120 | dB | ||||||
0.0001 | % | |||||||
NOISE/DISTORTION PERFORMANCE | ||||||||
THD | Total harmonic distortion | G =2, VCC = ±5 V or ±15 V, f = 1 MHz VO(pp) = 2 V | –96 | dBc | ||||
DC PERFORMANCE | ||||||||
Open loop gain | VCC = ±15 V, VO = ±10 V | TA = 25°C | 93 | 100 | dB | |||
TA = full range | 92 | |||||||
VCC = ±5 V, VO = ±2.5 V | TA = 25°C | 92 | 98 | |||||
TA = full range | 91 | |||||||
VOS | Input offset voltage |
VCC = ±5 V or ±15 V | TA = 25°C | 0.3 | 2 | mV | ||
TA = full range | 3 | mV | ||||||
VOS | Offset voltage drift | VCC = ±5 V or ±15 V | TA = full range | 2 | μV/°C | |||
IIB | Input bias current | VCC = ±5 V or ±15 V | TA = 25°C | 9 | 20 | μA | ||
TA = full range | 33 | |||||||
IOS | Input offset current | VCC = ±5 V or ±15 V | TA = 25°C | 30 | 250 | μA | ||
TA = full range | 400 | |||||||
Input offset current drift | VCC = ±5 V or ±15 V | TA = full range | 0.2 | nA/°C | ||||
INPUT CHARACTERISTICS | ||||||||
VICR | Common-mode input voltage range | VCC = ±15 V | ±13.5 | ±14.3 | V | |||
VCC = ±5 V | ±3.8 | ±4.3 | ||||||
CMRR | Common-mode rejection ratio | VCC = ±15 V, VICR = ±12 V | TA = 25°C | 85 | 95 | dB | ||
TA = full range | 80 | |||||||
VCC = ±5 V, VICR = ±2.5 V | TA = 25°C | 90 | 100 | |||||
TA = full range | 85 | |||||||
ri | Input resistance | 2 | MΩ | |||||
Ci | Input capacitance | 1.5 | pF | |||||
OUTPUT CHARACTERISTICS | ||||||||
VO | Output voltage swing | VCC = ±15 V | ±13 | ±13.6 | V | |||
VCC = ±5 V | ±3.4 | ±3.8 | ||||||
RO | Output resistance | Open loop | 5 | Ω | ||||
POWER SUPPLY | ||||||||
VCC | Supply voltage operating range | Dual supply | ±4.5 | ±16.5 | V | |||
Single supply | 9 | 33 | ||||||
ICC | Supply current (each amplifier) | VCC = ±15 V | TA = 25°C | 7.5 | 10 | mA | ||
TA = full range | 11 | |||||||
VCC = ±5 V | TA = 25°C | 6.5 | 9 | |||||
TA = full range | 10 | |||||||
PSRR | Power-supply rejection ratio | VCC = ±5 V or ±15 V | TA = 25°C | 85 | 95 | dB | ||
TA = full range | 80 |