SLOS224J July 1999 – February 2024 THS4031 , THS4032
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
DYNAMIC PERFORMANCE | ||||||||
BW | Small-signal bandwidth (–3 dB) | Gain = –1 or 2 | VCC = ±15 V | 100 | MHz | |||
VCC = ±5 V | 90 | |||||||
Bandwidth for 0.1-dB flatness | Gain = –1 or 2 | VCC = ±15 V | 50 | MHz | ||||
VCC = ±5 V | 45 | |||||||
SR | Slew rate(1) | Gain = –1 | VCC = ±15 V, 20-V step | 100 | V/μs | |||
VCC = ±5 V, 5-V step | 80 | |||||||
tS | Settling time to 0.1% | Gain = –1 | VCC = ±15 V, 5-V step | 60 | ns | |||
VCC = ±5 V, 2.5-V step | 45 | |||||||
Settling time to 0.01% | Gain = –1 | VCC = ±15 V, 5-V step | 90 | ns | ||||
VCC = ±5 V, 2.5-V step | 80 | |||||||
NOISE/DISTORTION PERFORMANCE | ||||||||
THD | Total Harmonic Distortion | THS4032 | Gain = 2, VCC = ±5 V or ±15 V, f = 1 MHz VO(pp) = 2 V, | –72 | dBc | |||
Vn | Input voltage noise | VCC = ±5 V or ±15 V, f > 10 kHz | 1.6 | nV/√ Hz | ||||
In | Input current noise | VCC = ±5 V or ±15 V, f > 10 kHz | 1.2 | pA/√ Hz | ||||
Differential gain error | Gain = 2, 40 IRE modulation, NTSC and PAL, ±100 IRE ramp |
VCC = ±15 V | 0.015% | |||||
VCC = ±5 V | 0.02% | |||||||
Differential phase error | VCC = ±15 V | 0.025 | ° | |||||
VCC = ±5 V | 0.03 | |||||||
Channel-to-channel crosstalk (THS4032 only) |
VCC = ±5 V or ±15 V, f = 1 MHz | –61 | dBc | |||||
DC PERFORMANCE | ||||||||
VOS | Input offset voltage | VCC = ±5 V or ±15 V | TA = 25°C | 0.5 | 2 | mV | ||
TA = full range | 3 | |||||||
IOS | Input offset current | VCC = ±5 V or ±15 V | TA = 25°C | 30 | 250 | nA | ||
TA = full range | 400 | |||||||
Offset voltage drift | VCC = ±5 V or ±15 V | TA = full range | 2 | μV/°C | ||||
Input offset current drift | VCC = ±5 V or ±15 V | TA = full range | 0.2 | nA/°C | ||||
INPUT CHARACTERISTICS | ||||||||
VICR | Common-mode input voltage range | VCC = ±15 V | ±13.5 | ±14 | V | |||
VCC = ±5 V | ±3.8 | ±4 | ||||||
CMRR | Common-mode rejection ratio | VCC = ±15 V, VICR = ±12 V | TA = 25°C | 85 | 95 | dB | ||
TA = full range | 80 | |||||||
VCC = ±5 V, VICR = ±2.5 V | TA = 25°C | 90 | 100 | |||||
TA = full range | 85 | |||||||
ri | Input resistance | 2 | MΩ | |||||
Ci | Input capacitance | 1.5 | pF | |||||
OUTPUT CHARACTERISTICS | ||||||||
VO | Output voltage swing | VCC = ±15 V | RL = 250 Ω | ±12 | ±12.9 | V | ||
VCC = ±5 V | ±3 | ±3.5 | ||||||
IO | Output current(2) | RL = 20 Ω | VCC = ±15 V | 60 | 90 | mA | ||
VCC = ±5 V | 50 | 70 | ||||||
ISC | Short-circuit current(2) | VCC = ±15 V | VCC = ±15 V | 150 | mA | |||
RO | Output resistance | Open loop | Open loop | 13 | Ω | |||
POWER SUPPLY | ||||||||
VCC | Supply voltage operating range | Dual supply | ±4.5 | ±16.5 | V | |||
Single supply | 9 | 33 | ||||||
ICC | Supply current (each amplifier) | VCC = ±15 V | TA = 25°C | 8.5 | 10 | mA | ||
TA = full range | 11 | |||||||
VCC = ±5 V | TA = 25°C | 7.5 | 9 | |||||
TA = full range | 10.5 | |||||||
PSRR | Power-supply rejection ratio | VCC = ±5 V or ±15 V | TA = 25°C | 85 | 95 | dB | ||
TA = full range | 80 |