SLIS187C June 2021 – March 2022 TLC6A598
PRODUCTION DATA
The fault information loads to shift registers on the rising edge of RCK and can be read out on SER OUT. Figure 8-4 shows on the rising edge of the RCK signal, the MSB data "DRAIN7_OCP" appears on the SER OUT pin. On each falling edge of SRCK signal, there is 1 bit of data shifted out on the SER OUT pin. There is a total of 24 bits in the fault information registers. REgister Maps describes the details.