SNIS214E june 2021 – july 2023 TMP114
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
TEMPERATURE SENSOR | |||||||
TERR (1) | Temperature Accuracy TMP114 | Active Conversion time = 6.4 ms | TA = 20°C to 50°C VDD = 1.8 V |
-0.2 | 0.2 | °C | |
TA = –10°C to 80°C VDD = 1.8 V |
-0.3 | 0.3 | |||||
TA = -40°C to 125°C | -0.5 | 0.5 | |||||
Temperature Accuracy TMP114N | TA = -40°C to 125°C | -1 | 1 | ||||
TRES | Temperature resolution | Including sign bit | 16 | Bits | |||
LSB | 7.8125 | m°C | |||||
PSR | DC power supply rejection | One-shot mode | 0.17 | °C/V | |||
TREPEAT | Repeatability(2) | VDD= 1.2 V(3) TA = 25°C |
Averaging off 6.4 ms conversion time |
0.06 | °C | ||
TLTD | Long-term drift(4) | 1000 hours at 125°C, 1.98 V | 0.03 | ||||
tLIQUID | Response Time (Stirred Liquid) | Single layer Flex PCB 0.2032 mm thickness |
τ = 63% for step response from 25°C to 75°C | 300 | ms | ||
2-layer FR4 PCB 1.5748 mm thickness |
980 | ||||||
Temperature cycling and hysteresis | TSTART = -40°C TFINISH = 125 °C TTEST = 25 °C 3 cycles |
0.1 | °C | ||||
tCONV | Active conversion time | AVG = 0 | 5 | 6.4 | 7.5 | ms | |
AVG = 1 | 40 | 51.2 | 60 | ||||
tVAR | Timing variation | Conversion Period Slew Rate Result Slew Rate Limit |
-15 | 15 | % | ||
DIGITAL INPUT/OUTPUT | |||||||
CIN | Input capacitance | f = 100 kHz | 3 | 10 | pF | ||
VIH | High-level input logic | 0.84 | 1.98 | V | |||
VIL | Low-level input logic | 0 | 0.35 | V | |||
IIN | Leakage input current | -0.2 | 0.2 | µA | |||
VOL | Low-level output logic | SDA | IOL = -2 mA | 0 | 0.10 | 0.20 | V |
POWER SUPPLY | |||||||
IDD_ACTIVE | Supply current during active conversion | Serial bus inactive | TA = 25°C | 68 | 120 | µA | |
TA = -40°C to 125°C | 150 | ||||||
IDD | Average current consumption | Continuous Conversion cycle = 1 Hz Serial bus inactive AVG = 0 |
TA = 25°C | 0.63 | 1.5 | µA | |
TA = -40°C to 125°C | 3.5 | ||||||
Continuous Conversion cycle = 1 Hz Serial bus inactive AVG = 1 |
TA = 25°C | 3.5 | 6 | ||||
TA = -40°C to 125°C | 8.5 | ||||||
ISB | Standby current | Continuous mode Serial bus inactive Between active conversions |
TA = 25°C | 0.26 | 0.7 | µA | |
TA = -40°C to 125°C | 3 | ||||||
ISD | Shutdown current | Serial bus inactive | TA = 25°C | 0.16 | 0.5 | uA | |
TA = -40°C to 125°C | 2.5 | ||||||
VPOR | Power supply thresholds | Supply rising, Power-on Reset | 0.97 | V | |||
VBOR | Power supply thresholds | Supply failing, Brown-out Detect | 0.92 | ||||
tINIT | Initialization time after Power-on Reset | 1 | ms | ||||
tRESET | Reset recovery time | Soft Reset or General Call Reset | 1 | ms |