SNIS214E june 2021 – july 2023 TMP114
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
STANDARD MODE | FAST MODE | FAST MODE PLUS | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|
Min | Max | Min | Max | Min | Max | ||||
f(SCL) | SCL operating frequency | 1 | 100 | 1 | 400 | 1 | 1000 | kHz | |
t(BUF) | Bus-free time between STOP and START conditions | 4.7 | 1.3 | 0.5 | µs | ||||
t(SUSTA) | Repeated START condition setup time | 4.7 | 0.6 | 0.26 | µs | ||||
t(HDSTA) | Hold time after repeated START condition. After this period, the first clock is generated. |
4.0 | 0.6 | 0.26 | µs | ||||
t(SUSTO) | STOP condition setup time | 4.0 | 0.6 | 0.26 | µs | ||||
t(HDDAT) | Data hold time(2) | 12 | 900 | 12 | 900 | 12 | 150 | ns | |
t(SUDAT) | Data setup time | 250 | 100 | 50 | ns | ||||
t(LOW) | SCL clock low period | 4.7 | 1.3 | 0.5 | µs | ||||
t(HIGH) | SCL clock high period | 4.0 | 0.6 | 0.26 | µs | ||||
t(VDAT) | Data valid time (data response time)(3) | 3.45 | 0.9 | 0.45 | µs | ||||
tR | SDA, SCL rise time | 1000 | 20 | 300 | 120 | ns | |||
tF | SDA, SCL fall time | 300 | 20 x (VDD / 5.5 V) |
300 | 20 x (VDD / 5.5 V) |
120 | ns | ||
ttimeout | Timeout (SCL = GND or SDA = GND) | 23 | 36 | 23 | 36 | 23 | 37 | ms | |
tLPF | Glitch suppression filter | 50 | 50 | 50 | ns |