SNIS241 September 2025 TMP461-EP
PRODUCTION DATA
The TMP461-EP device is a digital temperature sensor that combines a local temperature measurement channel and a remote-junction temperature measurement channel in a single VSSOP-10 package. The device is two-wire and SMBus-interface–compatible with nine pin-programmable bus address options, and is specified over a temperature range of –55°C to 125°C. The TMP461-EP device also contains multiple registers for programming and holding configuration settings, temperature limits, and temperature measurement results.