SLOS970B January 2018 – January 2025 TPA6404-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| AVDD | 5 | PWR | Voltage regulator bypass. Connect 1µF capacitor from AVDD to AVSS |
| AVSS | 4 | PWR | AVDD bypass capacitor return |
| BST_1M | 31 | PWR | Bootstrap capacitor connection pins for high-side gate driver |
| BST_1P | 35 | PWR | Bootstrap capacitor connection pins for high-side gate driver |
| BST_2M | 37 | PWR | Bootstrap capacitor connection pins for high-side gate driver |
| BST_2P | 41 | PWR | Bootstrap capacitor connection pins for high-side gate driver |
| BST_3M | 44 | PWR | Bootstrap capacitor connection pins for high-side gate driver |
| BST_3P | 48 | PWR | Bootstrap capacitor connection pins for high-side gate driver |
| BST_4M | 50 | PWR | Bootstrap capacitor connection pins for high-side gate driver |
| BST_4P | 54 | PWR | Bootstrap capacitor connection pins for high-side gate driver |
| DVDD | 18 | PWR | DVDD supply input. Connect 1 µF capacitor from DVDD to DVSS |
| DVSS | 17 | GND | DVDD Ground Reference |
| FAULT | 26 | DO | Reports a fault (active low, open drain), 100-kΩ internal pull-up resistor |
| GND | 1, 8, 28, 33, 36, 39, 46, 49, 52 | GND | Ground |
| GVDD_34 | 6 | PWR | Gate drive voltage regulator for channel 3 and 4, derived from VBAT input pins. Connect 2.2µF capacitor to GND |
| GVDD_12 | 7 | PWR | Gate drive voltage regulator for channel 1 and 2, derived from VBAT input pins. Connect 2.2µF capacitor to GND |
| I2C_ADDR0 | 22 | DI | I2C address pins. Refer to Table 7-7 |
| I2C_ADDR1 | 23 | ||
| IN_1M | 16 | AI | Negative input for the channel |
| IN_1P | 15 | AI | Positive input for the channel |
| IN_2M | 14 | AI | Negative input for the channel |
| IN_2P | 13 | AI | Positive input for the channel |
| IN_3M | 12 | AI | Negative input for the channel |
| IN_3P | 11 | AI | Positive input for the channel |
| IN_4M | 10 | AI | Negative input for the channel |
| IN_4P | 9 | AI | Positive input for the channel |
| MUTE | 25 | DI | Mutes the device outputs (active low), 100-kΩ internal pull-down resistor |
| OUT_1M | 32 | NO | Negative output for the channel |
| OUT_1P | 34 | PO | Positive output for the channel |
| OUT_2M | 38 | NO | Negative output for the channel |
| OUT_2P | 40 | PO | Positive output for the channel |
| OUT_3M | 45 | NO | Negative output for the channel |
| OUT_3P | 47 | PO | Positive output for the channel |
| OUT_4M | 51 | NO | Negative output for the channel |
| OUT_4P | 53 | PO | Positive output for the channel |
| PVDD | 2, 29, 30, 42, 43, 55, 56 | PWR | PVDD voltage input (can be connected to battery) |
| SCL | 20 | DI | I2C clock input |
| SDA | 21 | DI/O | I2C data input and output |
| STANDBY | 24 | DI | Enables low power standby state (active Low), 1MΩ internal pull-down resistor |
| SYNC | 19 | DI/O | Sync clock input or output |
| VBAT | 3 | PWR | Battery voltage input |
| WARN | 27 | DO | Clip and overtemperature warning (active low, open drain), 100kΩ internal pull-up resistor |
| Thermal Pad | — | GND | Provides both electrical and thermal connection for the device. Heatsink must be connected to GND. |