SLOS970B January 2018 – January 2025 TPA6404-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
A sequential data-write transfer is identical to a single-byte data-write transfer except that multiple data bytes are transmitted by the controller to the device as shown in Figure 7-10. After receiving each data byte, the device responds with an acknowledge bit and the I2C subaddress is automatically incremented by one.
Figure 7-10 Sequential Write Transfer