SLOS970B January 2018 – January 2025 TPA6404-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TPA6404-Q1 requires two power supply rails. The PVDD supply is the high-current supply in the recommended supply range. The VBAT supply is a lower current that must be in the recommended supply range. The PVDD and VBAT pins can be connected to the same supply if the recommended supply range for VBAT is maintained. The DVDD supply is the 3.3V logic supply and must be maintained in the tolerance as shown in the Section 5.3 table.