SLOS970B January 2018 – January 2025 TPA6404-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
This head unit example is focused on the smallest solution size for 4 times 25W output power into 4Ω with a battery supply of 14.4V.
The switching frequency is set above the AM-band with a switch frequency of 2.1MHz.
The selection of a 2.1MHz switch frequency enables the use of a small output inductor value of 3.3µH which leads to a very small footprint.