SLOS970B January 2018 – January 2025 TPA6404-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The device has three power supply inputs: DVDD, PVDD, and VBAT, which are described as follows:
On-chip regulators are included, generating the GVDD_X voltages necessary for the gate drive circuitry. The GVDD supply pins are provided only for bypass capacitors to filter the supply and should not be used to power other circuits.
The device can withstand fortuitous open ground and power conditions within the Section 5.1 ratings for the device. Fortuitous open ground usually occurs when a speaker wire is shorted to ground, allowing for a second ground path through the body diode in the output FETs.