JAJSIU8B June 2015 – April 2020 ADS131E08S
PRODUCTION DATA.
Adjust the data rate and PGA gain to optimize the ADS131E08S noise performance. When averaging is increased by reducing the data rate, noise drops correspondingly. Increasing the PGA gain reduces the input-referred noise, which is particularly useful when measuring low-level signals. Table 1 summarizes the ADS131E08S noise performance with a 3-V analog power supply. Table 2 summarizes the ADS131E08S noise performance with a 5-V analog power supply. Data are representative of typical noise performance at TA = 25°C. Data shown are the result of averaging the readings from multiple devices and are measured with the inputs shorted together. A minimum of 1000 consecutive readings are used to calculate the RMS noise for each reading. For the two highest data rates, noise is limited by the ADC quantization noise and does not have a Gaussian distribution. Table 1 and Table 2 show measurements taken with an internal reference. Data are representative of the ADS131E08S noise performance shown in both effective resolution (EFF RES) and dynamic range when using a low-noise external reference (such as the REF5025). Effective resolution data in Table 1 and Table 2 are calculated using Equation 1 and dynamic range data in Table 1 and Table 2 are calculated using Equation 2.
DR BITS
(CONFIG1 Register) |
OUTPUT DATA RATE (kSPS) | –3-dB BANDWIDTH (Hz) | PGA GAIN | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
x1 | x2 | x4 | x8 | x12 | ||||||||
DYNAMIC RANGE (dB) | EFF RES | DYNAMIC RANGE (dB) | EFF RES | DYNAMIC RANGE (dB) | EFF RES | DYNAMIC RANGE (dB) | EFF RES | DYNAMIC RANGE (dB) | EFF RES | |||
000 | 64 | 16768 | 74.1 | 12.81 | 74.1 | 12.80 | 74.0 | 12.79 | 74.0 | 1279 | 73.9 | 12.77 |
001 | 32 | 8384 | 89.6 | 15.39 | 89.6 | 15.38 | 89.4 | 15.35 | 88.6 | 15.31 | 87.6 | 15.05 |
010 | 16 | 4192 | 102.8 | 17.57 | 102.3 | 17.49 | 100.6 | 17.22 | 97.1 | 16.62 | 94.2 | 16.15 |
011 | 8 | 2096 | 108.2 | 18.5 | 107.4 | 18.4 | 105.2 | 18.0 | 101.6 | 17.4 | 98.9 | 17.0 |
100 | 4 | 1048 | 111.4 | 19.1 | 109.4 | 18.9 | 107.4 | 18.6 | 103.5 | 17.9 | 100.5 | 17.5 |
101 | 2 | 524 | 114.6 | 19.6 | 113.7 | 19.5 | 111.4 | 19.1 | 107.7 | 18.5 | 104.9 | 18.0 |
110 | 1 | 262 | 117.7 | 20.1 | 116.8 | 20.0 | 114.5 | 19.6 | 110.7 | 19.0 | 108.0 | 18.5 |
DR BITS
(CONFIG1 Register) |
OUTPUT DATA RATE (kSPS) | –3-dB BANDWIDTH (Hz) | PGA GAIN | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
x1 | x2 | x4 | x8 | x12 | ||||||||
DYNAMIC RANGE (dB) | EFF RES | DYNAMIC RANGE (dB) | EFF RES | DYNAMIC RANGE (dB) | EFF RES | DYNAMIC RANGE (dB) | EFF RES | DYNAMIC RANGE (dB) | EFF RES | |||
000 | 64 | 16768 | 74.7 | 12.91 | 74.7 | 12.91 | 74.7 | 12.91 | 74.7 | 12.91 | 74.6 | 12.89 |
001 | 32 | 8384 | 90.3 | 15.51 | 90.3 | 15.50 | 90.2 | 15.49 | 89.9 | 15.43 | 89.4 | 15.35 |
010 | 16 | 4192 | 104.3 | 17.83 | 104.0 | 17.78 | 103.1 | 17.62 | 100.5 | 17.30 | 98.1 | 16.80 |
011 | 8 | 2096 | 112.3 | 19.3 | 111.6 | 19.1 | 109.7 | 18.8 | 106.3 | 18.2 | 103.8 | 17.8 |
100 | 4 | 1048 | 116.0 | 19.8 | 115.2 | 19.7 | 113.1 | 19.3 | 109.5 | 18.8 | 106.9 | 18.3 |
101 | 2 | 524 | 119.1 | 20.3 | 118.2 | 20.2 | 116.2 | 19.9 | 112.6 | 193 | 109.9 | 18.8 |
110 | 1 | 262 | 122.1 | 20.9 | 121.3 | 20.7 | 119.1 | 20.4 | 115.6 | 19.8 | 112.9 | 19.3 |