JAJSIU8B June 2015 – April 2020 ADS131E08S
PRODUCTION DATA.
This register is programmed during device manufacture to indicate device characteristics.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
1 | 1 | REV_ID | 1 | 0 | 0 | 1 | 0 |
R-1h | R-1h | R-1h | R-1h | R-0h | R-0h | R-1h | R-0h |
LEGEND: R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | Reserved | R | 3h | Reserved.
Always reads 1. |
5 | REV_ID | R | 0h | Device family identification.
This bit indicates the device family. 0 = ADS131E08S 1 = Reserved |
4 | Reserved | R | 1h | Reserved.
Always reads 1. |
3-2 | Reserved | R | 0h | Reserved.
Always reads 0. |
1 | Reserved | R | 1h | Reserved.
Always reads 1. |
0 | Reserved | R | 0h | Reserved.
Always reads 0. |