JAJSQ30 june 2023 BQ79616
PRODUCTION DATA
The DEV_STAT[OTUT_RUN] = 1 indicates the OTUT protectors are running. The OT detection result is reflected in the FAULT_OT register; the UT detection result is reflected in the FAULT_UT register.
The OTCB detection is not a fault but a cell balancing pause condition. The result is reflected in a particular channel pausing cell balancing. See Section 8.3.3 for details.