JAJSQ30 june 2023 BQ79616
PRODUCTION DATA
Address | 0x053A | |||||||
Read Only | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | RSVD | TPARITY_ FAIL | VPARITY_ FAIL | |||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
RSVD = | Reserved | |||||||
TPARITY_FAIL = | Indicates a parity fault is detected on any of the following OTUT related configurations:
1 = Fault | |||||||
VPARITY_FAIL = | Indicates a parity fault is detected on any of the following OVUV related configurations:
1 = Fault |