JAJSQ30 june 2023 BQ79616
PRODUCTION DATA
Address | 0x0016 | |||||||
NVM | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | MSK_PROT | MSK_UT | MSK_OT | MSK_UV | MSK_OV | MSK_COMP | MSK_SYS | MSK_PWR |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
MSK_PROT = | Masks the FAULT_PROT* registers to trigger NFAULT. 0 = Assert NFAULT if any bit from FAULT_PROT* is set to 1. 1 = No NFAULT action regardless of FAULT_PROT* bit status. | |||||||
MSK_UT = | Masks the FAULT_UT* registers to trigger NFAULT. 0 = Assert NFAULT if any bit from FAULT_UT* is set to 1. 1 = No NFAULT action regardless of FAULT_UT* bit status. | |||||||
MSK_OT = | Masks the FAULT_OT* registers to trigger NFAULT. 0 = Assert NFAULT if any bit from FAULT_OT* is set to 1. 1 = No NFAULT action regardless of FAULT_OT* bit status. | |||||||
MSK_UV = | Masks the FAULT_UV* registers to trigger NFAULT. 0 = Assert NFAULT if any bit from FAULT_UV* is set to 1. 1 = No NFAULT action regardless of FAULT_UV* bit status. | |||||||
MSK_OV = | Masks the FAULT_OV* registers to trigger NFAULT. 0 = Assert NFAULT if any bit from FAULT_OV* is set to 1. 1 = No NFAULT action regardless of FAULT_OV* bit status. | |||||||
MSK_COMP = | Masks the FAULT_COMP_* registers to trigger NFAULT. 0 = Assert NFAULT if any bit from FAULT_COMP_* is set to 1. 1 = No NFAULT action regardless of FAULT_COM_* bit status. | |||||||
MSK_SYS = | To mask the NFAULT assertion from any FAULT_SYS register
bit. 0 = Assert NFAULT if any bit from FAULT_SYS is set to 1. 1 = No NFAULT action regardless of FAULT_SYS bit status. | |||||||
MSK_PWR = | To mask the NFAULT assertion from any FAULT_PWR1 to FAULT_PWR3 register bit. 0 = Assert NFAULT if any bit from FAULT_PWR1 to FAULT_PWR3 is set to 1. 1 = No NFAULT action regardless of FAULT_PWR1 to FAULT_PWR3 bit status. |