JAJSQ30 june 2023 BQ79616
PRODUCTION DATA
Address | 0x0700 | |||||||
RW | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | CODE[7:0] | |||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
CODE[7:0] = | Write the unlock code (0xA5) to this register to activate the setting in the DEBUG_COMM_CTRL* register. Any other value than the unlock code will deactivate any effect in the DEBUG_COMM_CTRL* setting and return to the normal settings of the device. |