JAJSQ30 june 2023 BQ79616
PRODUCTION DATA
Address | 0x000F | |||||||
NVM | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | SPARE | RSVD | GPIO4[2:0] | GPIO3[2:0] | ||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
SPARE = | Spare | |||||||
GPIO4[2:0] = | Configures GPIO4. If [SPI_EN] = 1, these configuration bits are ignored and the pin is used as SS for SPI controller. See Section 8.3.6.1.7 for details. 000 = As disabled, high-Z 001 = As ADC and OTUT inputs 010 = As ADC only input 011 = As digital input 100 = As output high 101 = As output low 110 = As ADC input and weak pull-up enabled 111 = As ADC input and weak pull-down enabled | |||||||
GPIO3[2:0] = | Configures GPIO3. If MB_TIMER_CTRL is not 0x00, this configuration is
ignored and the pin is configured for module balancing. 000 = As disabled, high-Z 001 = As ADC and OTUT inputs 010 = As ADC only input 011 = As digital input 100 = As output high 101 = As output low 110 = As ADC input and weak pull-up enabled 111 = As ADC input and weak pull-down enabled |