JAJSQ30 june 2023 BQ79616
PRODUCTION DATA
Address | 0x0009 | |||||||
NVM | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | SPARE | SPARE | OV_THR[5:0] | |||||
Reset | 0 | 0 | 1 | 1 | 1 | 1 | 1 | 1 |
SPARE = | Spare | |||||||
OV_THR[5:0] = | Sets the overvoltage threshold for the OV comparator. Changes on these bits require host to send another [OVUV_GO] = 1 command. All settings are at 25-mV steps. 0x02 to 0x0E: range from 2700 mV to 3000 mV 0x12 to 0x1E: range from 3500 mV to 3800 mV 0x22 to 0x2E: range from 4175 mV to 4475 mV All other settings will default to 2700 mV. |