JAJSQ30 june 2023 BQ79616
PRODUCTION DATA
Address | 0x0540 | |||||||
Read Only | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | OT8_DET | OT7_DET | OT6_DET | OT5_DET | OT4_DET | OT3_DET | OT2_DET | OT1_DET |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
OT1_DET to OT8_DET = | OT fault status for GPIO1 to GPIO8, results are from the OT comparator detection. |