JAJSQ30 june 2023 BQ79616
PRODUCTION DATA
Address | 0x030B | |||||||
RW | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | RSVD | PAGESEL | PROG_GO | |||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
RSVD = | Reserved | |||||||
PAGESEL = | Selects which customer OTP page to be programmed. 0 = page 1 1 = page 2 | |||||||
PROG_GO = | Enables programming for the OTP page selected by OTP_PROG_CTRL[PAGESEL]. Requires OTP_PROG_UNLOCK1* and OTP_PROG_UNLOCK2* registers are set to the correct codes. 0 = Ready 1 = Start OTP programming |