JAJSQ30 june 2023 BQ79616
PRODUCTION DATA
The long communication timeout allows the host to put the device in SLEEP or SHUTDOWN mode for power saving. The timeout period is programmable through COMM_TIMEOUT_CONF[CTL_TIME2:0] bits. If enabled, the timer is reset every time a valid response or command frame is received. If the timer expires, host can choose one of the following actions through COMM_TIMEOUT_CONF[CTL_ACT] bit.