JAJSQ30 june 2023 BQ79616
PRODUCTION DATA
Address | 0x000D | |||||||
NVM | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | CELL8 | CELL7 | CELL6 | CELL5 | CELL4 | CELL3 | CELL2 | CELL1 |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
CELL8 to CELL1 = | Indicate which channels shall be excluded from UV and VCB_DONE detection 0 = UV and VCB_DONE monitoring apply to the channel 1 = UV and VCB_DOME monitoring are excluded from the channel |