JAJSQ30 june 2023 BQ79616
PRODUCTION DATA
The short communication timeout acts like an alert to the host when triggered. The timeout period is programmable through the COMM_TIMEOUT_CONF[CTS_TIME2:0] bits. If enabled, the timer is reset every time a valid response or command frame is received. If the timer expires, the FAULT_SYS[CTS] bit is set.