JAJSP34G October 2011 – September 2022 TPS40422
PRODUCTION DATA
SEQUENCE_TON_TOFF_DELAY is a paged register. The SEQUENCE_TON_TOFF_DELAY command is used to set the delay for turning on the device and turning off the device as a ratio of TON_RISE.
In two-phase mode, the user can only write to PAGE 0 (channel 1). Any writes to PAGE 1 is not acknowledged.
The SEQUENCE_TON_TOFF_DELAY takes a one byte data word formatted as shown below:
COMMAND | SEQUENCE_TON_TOFF_DELAY | |||||||
---|---|---|---|---|---|---|---|---|
Format | Unsigned binary | |||||||
Bit Position | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Access | r/w | r/w | r/w | r | r/w | r/w | r/w | r |
Function | TON_DELAY | X | TOFF_DELAY | X | ||||
Default Value | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |