JAJSP34G October 2011 – September 2022 TPS40422
PRODUCTION DATA
ON_OFF_CONFIG is a paged register. The ON_OFF_CONFIG command configures the combination of CNTLx pins input and serial bus commands needed to turn the unit on and off. The contents of this register can be stored to non-volatile memory using the STORE_USER_ALL command.
COMMAND | ON_OFF_CONFIG | |||||||
---|---|---|---|---|---|---|---|---|
Format | Unsigned binary | |||||||
Bit Position | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Access | r | r | r | r/w | r/w | r/w | r/w | r |
Function | X | X | X | pu | cmd | cpr | pol | cpa |
Default Value | X | X | X | 1 | 0 | 1 | 1 | 0 |